How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| I: | 4.34 in | AA: | 9.38 |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| G: | 1.94 | AG: | 4.65 |
| LL: | 2.12 in | LQ: | 5.19 in |
| T: | 1.25 | AE2: | 0.56 |
| H: | 0.53 in | AJ: | 5.88 |
| BD: | 5.88 | D: | 2.94 |
| V: | 1.94 in | AB: | 4.32 |
| AF: | 0.19 | P: | 1.88 in |
Technical Specifications
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 1.34 |
| Series Code: | OE | Service Factor: | 1 |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Model Code: | 26YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

