Grove Gear 26YF-1-1.250-56C-40-L1
Part #:26YF-1-1.250-56C-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| AJ: | 5.88 | H: | 0.53 in |
| G: | 1.94 | AA: | 9.38 |
| AG: | 4.65 | I: | 4.34 in |
| T: | 1.25 | V: | 1.94 in |
| BD: | 5.88 | AE2: | 0.56 |
| BE: | 0.38 in | D: | 2.94 |
| LL: | 2.12 in | AF: | 0.19 |
| AK: | 4.5 | AB: | 4.32 |
| P: | 1.88 in | LQ: | 5.19 in |
Technical Specifications
| Ratio: | 40:1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.34 |
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Output Diameter (in): | 1.25 in | Model Code: | 26YF |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

