How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LL: | 2.12 in |
| AJ: | 5.88 | AF: | 0.19 |
| LQ: | 5.19 in | AA: | 9.38 |
| H: | 0.53 in | AB: | 4.32 |
| D: | 2.94 | BF: | 0.41 |
| T: | 1.25 | AG: | 4.65 |
| AK: | 4.5 | G: | 1.94 |
| BE: | 0.38 in | BD: | 5.88 |
| V: | 1.94 in | P: | 1.88 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Model Code: | 26YF |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output RPM: | 339 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.8 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 20 |
| Center Distance (in): | 2.625 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

