How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 9.38 |
| AG: | 4.65 | BE: | 0.38 in |
| AF: | 0.19 | T: | 1.25 |
| H: | 0.53 in | BD: | 5.88 |
| AJ: | 5.88 | V: | 1.94 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | AB: | 4.32 |
| LQ: | 5.19 in | AE2: | 0.56 |
| I: | 4.34 in | D: | 2.94 |
| BF: | 0.41 | LL: | 2.12 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Bore Code: | 20 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 4.8 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Motor Frame Size: | 56C | Assembly: | YF-1 |
| Output RPM: | 339 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

