Grove Gear 26YF-1-1.250-56C-50-L1
Part #:26YF-1-1.250-56C-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| D: | 2.94 | BD: | 5.88 |
| AB: | 4.32 | BE: | 0.38 in |
| AA: | 9.38 | AF: | 0.19 |
| AK: | 4.5 | AJ: | 5.88 |
| LQ: | 5.19 in | AG: | 4.65 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| V: | 1.94 in | G: | 1.94 |
| P: | 1.88 in | T: | 1.25 |
| I: | 4.34 in | AE2: | 0.56 |
Technical Specifications
| Ratio Range: | 50:1 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Ratio: | 50:1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.08 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Model Code: | 26YF |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

