Grove Gear 26YF-1-1.250-56C-50-L2
Part #:26YF-1-1.250-56C-50-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.56 |
| AF: | 0.19 | AA: | 9.38 |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | P: | 1.88 in |
| AJ: | 5.88 | LQ: | 5.19 in |
| G: | 1.94 | V: | 1.94 in |
| D: | 2.94 | BD: | 5.88 |
| T: | 1.25 | AB: | 4.32 |
| AK: | 4.5 | LL: | 2.12 in |
| BE: | 0.38 in | I: | 4.34 in |
Technical Specifications
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.08 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.25 in |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Output RPM: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 26YF | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

