Grove Gear 26YF-1-1.250-56C-50-L9
Part #:26YF-1-1.250-56C-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | I: | 4.34 in |
| AF: | 0.19 | AJ: | 5.88 |
| T: | 1.25 | V: | 1.94 in |
| BD: | 5.88 | D: | 2.94 |
| G: | 1.94 | BE: | 0.38 in |
| P: | 1.88 in | AG: | 4.65 |
| BF: | 0.41 | AE2: | 0.56 |
| AA: | 9.38 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| LL: | 2.12 in | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Model Code: | 26YF |
| Output Shaft Assembly Code: | 1 | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.08 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

