Grove Gear 26YF-1-1.250-56C-60-L3
Part #:26YF-1-1.250-56C-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | T: | 1.25 |
| AK: | 4.5 | BE: | 0.38 in |
| BD: | 5.88 | I: | 4.34 in |
| AG: | 4.65 | V: | 1.94 in |
| BF: | 0.41 | G: | 1.94 |
| LL: | 2.12 in | LQ: | 5.19 in |
| D: | 2.94 | AF: | 0.19 |
| AE2: | 0.56 | P: | 1.88 in |
| H: | 0.53 in | AJ: | 5.88 |
| AA: | 9.38 | AB: | 4.32 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Bore Code: | 20 | Center Distance (in): | 2.625 |
| Model Code: | 26YF | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 0.883 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

