Grove Gear 26YF-1-1.250-56C-60-L9
Part #:26YF-1-1.250-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| G: | 1.94 | AB: | 4.32 |
| BF: | 0.41 | LQ: | 5.19 in |
| P: | 1.88 in | AF: | 0.19 |
| I: | 4.34 in | V: | 1.94 in |
| AK: | 4.5 | T: | 1.25 |
| D: | 2.94 | AG: | 4.65 |
| AE2: | 0.56 | H: | 0.53 in |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| AA: | 9.38 | LL: | 2.12 in |
Technical Specifications
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Ratio: | 60:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.883 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Model Code: | 26YF | Series Code: | OE |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

