How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AF: | 0.19 |
| BE: | 0.38 in | V: | 1.94 in |
| AJ: | 5.88 | BD: | 5.88 |
| P: | 1.88 in | AG: | 4.65 |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| LQ: | 5.19 in | T: | 1.25 |
| LL: | 2.12 in | AA: | 9.38 |
| G: | 1.94 | D: | 2.94 |
| H: | 0.53 in | AE2: | 0.56 |
| AK: | 4.5 | I: | 4.34 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 4.27 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 7.5:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Assembly: | YF-1 |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Model Code: | 26YF |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

