Grove Gear 26YF-1-1.250-56C-7.5-L2
Part #:26YF-1-1.250-56C-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | H: | 0.53 in |
| I: | 4.34 in | BF: | 0.41 |
| AG: | 4.65 | AJ: | 5.88 |
| AE2: | 0.56 | LL: | 2.12 in |
| AA: | 9.38 | BD: | 5.88 |
| G: | 1.94 | D: | 2.94 |
| LQ: | 5.19 in | P: | 1.88 in |
| AB: | 4.32 | AK: | 4.5 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AF: | 0.19 | T: | 1.25 |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.27 |
| Model Code: | 26YF | Series Code: | OE |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

