Grove Gear 26YF-1-1.250-56C-7.5-L9
Part #:26YF-1-1.250-56C-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | P: | 1.88 in |
| BD: | 5.88 | I: | 4.34 in |
| AF: | 0.19 | AE2: | 0.56 |
| BE: | 0.38 in | T: | 1.25 |
| AJ: | 5.88 | G: | 1.94 |
| AA: | 9.38 | AB: | 4.32 |
| LL: | 2.12 in | V: | 1.94 in |
| H: | 0.53 in | BF: | 0.41 |
| AG: | 4.65 | LQ: | 5.19 in |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 4.27 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.25 in |
| Model Code: | 26YF | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output RPM: | 233 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

