Grove Gear 26YF-1-1.250-56C-80-L4
Part #:26YF-1-1.250-56C-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| AF: | 0.19 | G: | 1.94 |
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
| AA: | 9.38 | I: | 4.34 in |
| AG: | 4.65 | AE2: | 0.56 |
| P: | 1.88 in | D: | 2.94 |
| H: | 0.53 in | T: | 1.25 |
| BE: | 0.38 in | AB: | 4.32 |
| BD: | 5.88 | LL: | 2.12 in |
| AJ: | 5.88 | V: | 1.94 in |
Technical Specifications
| Bore Code: | 20 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 80:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.577 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Model Code: | 26YF | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

