Grove Gear 26YF-1-1.250-56C-80-L9
Part #:26YF-1-1.250-56C-80-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| BD: | 5.88 | BF: | 0.41 |
| T: | 1.25 | H: | 0.53 in |
| AB: | 4.32 | AJ: | 5.88 |
| G: | 1.94 | AG: | 4.65 |
| P: | 1.88 in | I: | 4.34 in |
| LQ: | 5.19 in | D: | 2.94 |
| AF: | 0.19 | AE2: | 0.56 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | AA: | 9.38 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output RPM: | 21.9 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 26YF | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 0.577 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 80:1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Assembly: | YF-1 | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

