Grove Gear 26YF-1-1.438-140TC-10-L1
Part #:26YF-1-1.438-140TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 1.94 in |
| AG: | 4.65 | AK: | 4.5 |
| AJ: | 5.88 | LQ: | 5.19 in |
| BF: | 0.41 | P: | 1.88 in |
| AE2: | 0.56 | T: | 1.438 |
| AB: | 4.32 | D: | 2.94 |
| AA: | 9.38 | G: | 1.94 |
| I: | 4.34 in | LL: | 2.12 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | BE: | 0.38 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 3.9 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | 26YF | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

