Grove Gear 26YF-1-1.438-140TC-10-L2
Part #:26YF-1-1.438-140TC-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 4.32 |
| AJ: | 5.88 | BF: | 0.41 |
| P: | 1.88 in | AE2: | 0.56 |
| D: | 2.94 | AF: | 0.19 |
| G: | 1.94 | AG: | 4.65 |
| I: | 4.34 in | T: | 1.438 |
| AK: | 4.5 | BD: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| LQ: | 5.19 in | AA: | 9.38 |
| V: | 1.94 in | LL: | 2.12 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output RPM: | 175 |
| Center Distance (in): | 2.625 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.9 | Input Style: | C-Face Quill |
| Series Code: | OE | Model Code: | 26YF |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | YF-1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Ratio: | 10:1 |
| Motor Frame Size: | 140TC | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

