How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 4.5 |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| AE2: | 0.56 | BE: | 0.38 in |
| AA: | 9.38 | BF: | 0.41 |
| D: | 2.94 | V: | 1.94 in |
| BD: | 5.88 | I: | 4.34 in |
| LL: | 2.12 in | T: | 1.438 |
| AB: | 4.32 | AJ: | 5.88 |
| LQ: | 5.19 in | AF: | 0.19 |
| P: | 1.88 in | G: | 1.94 |
Technical Specifications
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Model Code: | 26YF | Service Factor: | 1 |
| Series Code: | OE | Product Type: | Right Angle |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 0.386 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

