How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LQ: | 5.19 in |
| D: | 2.94 | I: | 4.34 in |
| LL: | 2.12 in | BD: | 5.88 |
| AB: | 4.32 | G: | 1.94 |
| P: | 1.88 in | T: | 1.438 |
| AG: | 4.65 | AJ: | 5.88 |
| AF: | 0.19 | AA: | 9.38 |
| AE2: | 0.56 | BF: | 0.41 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | V: | 1.94 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.386 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 17.5 | Model Code: | 26YF |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

