How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AJ: | 5.88 |
| AE2: | 0.56 | T: | 1.438 |
| AK: | 4.5 | LQ: | 5.19 in |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| AB: | 4.32 | AA: | 9.38 |
| BE: | 0.38 in | H: | 0.53 in |
| BF: | 0.41 | P: | 1.88 in |
| AG: | 4.65 | D: | 2.94 |
| G: | 1.94 | V: | 1.94 in |
| BD: | 5.88 | AF: | 0.19 |
Technical Specifications
| Series Code: | OE | Assembly: | YF-1 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Model Code: | 26YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.386 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

