How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | LQ: | 5.19 in |
| AF: | 0.19 | G: | 1.94 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| AG: | 4.65 | AB: | 4.32 |
| P: | 1.88 in | I: | 4.34 in |
| T: | 1.438 | AJ: | 5.88 |
| BE: | 0.38 in | V: | 1.94 in |
| D: | 2.94 | BF: | 0.41 |
| LL: | 2.12 in | AE2: | 0.56 |
| AK: | 4.5 | BD: | 5.88 |
Technical Specifications
| Model Code: | 26YF | Motor Frame Size: | 140TC |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 0.386 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output RPM: | 17.5 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

