Grove Gear 26YF-1-1.438-140TC-15-L1
Part #:26YF-1-1.438-140TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | D: | 2.94 |
| AE2: | 0.56 | AF: | 0.19 |
| BD: | 5.88 | LQ: | 5.19 in |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | AK: | 4.5 |
| BE: | 0.38 in | BF: | 0.41 |
| H: | 0.53 in | AG: | 4.65 |
| T: | 1.438 | LL: | 2.12 in |
| V: | 1.94 in | AJ: | 5.88 |
| G: | 1.94 | P: | 1.88 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Bore Code: | 23 | Series Code: | OE |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Assembly: | YF-1 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.92 |
| Model Code: | 26YF | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

