Grove Gear 26YF-1-1.438-140TC-15-L2
Part #:26YF-1-1.438-140TC-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | I: | 4.34 in |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| T: | 1.438 | G: | 1.94 |
| AF: | 0.19 | AJ: | 5.88 |
| LQ: | 5.19 in | H: | 0.53 in |
| D: | 2.94 | BE: | 0.38 in |
| BD: | 5.88 | BF: | 0.41 |
| V: | 1.94 in | AK: | 4.5 |
| AG: | 4.65 | P: | 1.88 in |
| AB: | 4.32 | AE2: | 0.56 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Model Code: | 26YF | Center Distance (in): | 2.625 |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.92 | Output RPM: | 117 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

