Grove Gear 26YF-1-1.438-140TC-15-L3
Part #:26YF-1-1.438-140TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| T: | 1.438 | AJ: | 5.88 |
| LL: | 2.12 in | LQ: | 5.19 in |
| AE2: | 0.56 | AF: | 0.19 |
| V: | 1.94 in | D: | 2.94 |
| AG: | 4.65 | I: | 4.34 in |
| AA: | 9.38 | H: | 0.53 in |
| BF: | 0.41 | AK: | 4.5 |
| BD: | 5.88 | AB: | 4.32 |
| P: | 1.88 in | G: | 1.94 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Model Code: | 26YF | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 2.92 | Input RPM: | 1,750 |
| Bore Code: | 23 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

