Grove Gear 26YF-1-1.438-140TC-15-L9
Part #:26YF-1-1.438-140TC-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AG: | 4.65 |
| LQ: | 5.19 in | AK: | 4.5 |
| G: | 1.94 | BF: | 0.41 |
| T: | 1.438 | BE: | 0.38 in |
| V: | 1.94 in | AJ: | 5.88 |
| AF: | 0.19 | AA: | 9.38 |
| H: | 0.53 in | I: | 4.34 in |
| AE2: | 0.56 | LL: | 2.12 in |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | D: | 2.94 |
Technical Specifications
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.92 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Output RPM: | 117 | Series Code: | OE |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Ratio: | 15:1 | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

