Grove Gear 26YF-1-1.438-140TC-20-L2
Part #:26YF-1-1.438-140TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | T: | 1.438 |
| I: | 4.34 in | V: | 1.94 in |
| LL: | 2.12 in | G: | 1.94 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| BF: | 0.41 | BD: | 5.88 |
| H: | 0.53 in | P: | 1.88 in |
| LQ: | 5.19 in | AK: | 4.5 |
| BE: | 0.38 in | AF: | 0.19 |
| AA: | 9.38 | AB: | 4.32 |
| AE2: | 0.56 | AG: | 4.65 |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 2.37 | Output Shaft Assembly Code: | 1 |
| Ratio: | 20:1 | Bore Code: | 23 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | 26YF | Ratio Range: | 20:1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-1 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

