Grove Gear 26YF-1-1.438-140TC-25-L2
Part #:26YF-1-1.438-140TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | I: | 4.34 in |
| LQ: | 5.19 in | AK: | 4.5 |
| T: | 1.438 | AG: | 4.65 |
| H: | 0.53 in | BE: | 0.38 in |
| BD: | 5.88 | AJ: | 5.88 |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| BF: | 0.41 | AE2: | 0.56 |
| D: | 2.94 | LL: | 2.12 in |
| AA: | 9.38 | AF: | 0.19 |
| V: | 1.94 in | G: | 1.94 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.95 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Assembly: | YF-1 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 70 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 26YF |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.625 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

