Grove Gear 26YF-1-1.438-140TC-25-L3
Part #:26YF-1-1.438-140TC-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| AA: | 9.38 | V: | 1.94 in |
| BD: | 5.88 | H: | 0.53 in |
| I: | 4.34 in | LQ: | 5.19 in |
| AK: | 4.5 | AG: | 4.65 |
| AE2: | 0.56 | G: | 1.94 |
| D: | 2.94 | P: | 1.88 in |
| AB: | 4.32 | LL: | 2.12 in |
| T: | 1.438 | AF: | 0.19 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.95 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Output Key: | 3/8 X 3.00 | Model Code: | 26YF |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Assembly: | YF-1 | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

