Grove Gear 26YF-1-1.438-140TC-25-L4
Part #:26YF-1-1.438-140TC-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | P: | 1.88 in |
| AG: | 4.65 | BE: | 0.38 in |
| T: | 1.438 | V: | 1.94 in |
| AE2: | 0.56 | AA: | 9.38 |
| BD: | 5.88 | H: | 0.53 in |
| D: | 2.94 | LL: | 2.12 in |
| BF: | 0.41 | AF: | 0.19 |
| I: | 4.34 in | AJ: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | G: | 1.94 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Output Shaft Direction: | 1 |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.95 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Model Code: | 26YF |
| Service Factor: | 1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Ratio: | 25:1 |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

