How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| LL: | 2.12 in | V: | 1.94 in |
| H: | 0.53 in | AB: | 4.32 |
| AG: | 4.65 | BD: | 5.88 |
| AK: | 4.5 | D: | 2.94 |
| AF: | 0.19 | AE2: | 0.56 |
| G: | 1.94 | LQ: | 5.19 in |
| T: | 1.438 | Center Distance (in): | 2.625 in |
| AA: | 9.38 | BE: | 0.38 in |
| I: | 4.34 in | P: | 1.88 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.8 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Model Code: | 26YF | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Output RPM: | 339 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

