Grove Gear 26YF-1-1.438-140TC-5-L3
Part #:26YF-1-1.438-140TC-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AG: | 4.65 |
| LL: | 2.12 in | AE2: | 0.56 |
| AB: | 4.32 | BF: | 0.41 |
| LQ: | 5.19 in | AA: | 9.38 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | T: | 1.438 |
| V: | 1.94 in | AK: | 4.5 |
| I: | 4.34 in | D: | 2.94 |
| P: | 1.88 in | AJ: | 5.88 |
| BD: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Motor Frame Size: | 140TC | Model Code: | 26YF |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Ratio Range: | 5:1 |
| Center Distance (in): | 2.625 | Output RPM: | 339 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.8 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

