Grove Gear 26YF-1-1.438-140TC-5-L4
Part #:26YF-1-1.438-140TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AB: | 4.32 |
| G: | 1.94 | D: | 2.94 |
| AE2: | 0.56 | H: | 0.53 in |
| V: | 1.94 in | AJ: | 5.88 |
| LQ: | 5.19 in | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| AF: | 0.19 | P: | 1.88 in |
| T: | 1.438 | AA: | 9.38 |
| I: | 4.34 in | BE: | 0.38 in |
| BD: | 5.88 | BF: | 0.41 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Assembly: | YF-1 | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 4.8 | Output RPM: | 339 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Model Code: | 26YF | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

