Grove Gear 26YF-1-1.438-140TC-50-L1
Part #:26YF-1-1.438-140TC-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | H: | 0.53 in |
| AK: | 4.5 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| LL: | 2.12 in | AE2: | 0.56 |
| BE: | 0.38 in | AF: | 0.19 |
| BD: | 5.88 | I: | 4.34 in |
| D: | 2.94 | BF: | 0.41 |
| AG: | 4.65 | LQ: | 5.19 in |
| T: | 1.438 | AA: | 9.38 |
| G: | 1.94 | AJ: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.08 | Model Code: | 26YF |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output RPM: | 35 | Service Factor: | 1 |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Output Diameter (in): | 1.438 in | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Ratio Range: | 50:1 | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

