Grove Gear 26YF-1-1.438-140TC-50-L2
Part #:26YF-1-1.438-140TC-50-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | LL: | 2.12 in |
| AE2: | 0.56 | BD: | 5.88 |
| T: | 1.438 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | AF: | 0.19 |
| AA: | 9.38 | AB: | 4.32 |
| LQ: | 5.19 in | I: | 4.34 in |
| G: | 1.94 | BF: | 0.41 |
| AK: | 4.5 | P: | 1.88 in |
| V: | 1.94 in | AJ: | 5.88 |
| BE: | 0.38 in | H: | 0.53 in |
Technical Specifications
| Model Code: | 26YF | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 35 | Ratio: | 50:1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.08 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

