Grove Gear 26YF-1-1.438-140TC-50-L4
Part #:26YF-1-1.438-140TC-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 2.12 in |
| P: | 1.88 in | D: | 2.94 |
| H: | 0.53 in | V: | 1.94 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| AA: | 9.38 | LQ: | 5.19 in |
| G: | 1.94 | AK: | 4.5 |
| BF: | 0.41 | I: | 4.34 in |
| T: | 1.438 | AB: | 4.32 |
| AJ: | 5.88 | AF: | 0.19 |
| AG: | 4.65 | BE: | 0.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.08 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Model Code: | 26YF |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.438 in |
| Ratio: | 50:1 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

