Grove Gear 26YF-1-1.438-140TC-60-L1
Part #:26YF-1-1.438-140TC-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.438 |
| AE2: | 0.56 | G: | 1.94 |
| AG: | 4.65 | BD: | 5.88 |
| BE: | 0.38 in | LL: | 2.12 in |
| I: | 4.34 in | AB: | 4.32 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| LQ: | 5.19 in | P: | 1.88 in |
| D: | 2.94 | AF: | 0.19 |
| V: | 1.94 in | AA: | 9.38 |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Input Style: | C-Face Quill | Bore Code: | 23 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 26YF |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.883 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Ratio: | 60:1 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.625 | Output RPM: | 29.2 |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

