Grove Gear 26YF-1-1.438-140TC-60-L2
Part #:26YF-1-1.438-140TC-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | G: | 1.94 |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| T: | 1.438 | BD: | 5.88 |
| I: | 4.34 in | LL: | 2.12 in |
| D: | 2.94 | BF: | 0.41 |
| AA: | 9.38 | BE: | 0.38 in |
| P: | 1.88 in | LQ: | 5.19 in |
| H: | 0.53 in | AE2: | 0.56 |
| AB: | 4.32 | AK: | 4.5 |
| V: | 1.94 in | AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Assembly: | YF-1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.883 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Center Distance (in): | 2.625 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Model Code: | 26YF | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

