Grove Gear 26YF-1-1.438-140TC-60-L4
Part #:26YF-1-1.438-140TC-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AE2: | 0.56 |
| G: | 1.94 | AF: | 0.19 |
| BF: | 0.41 | V: | 1.94 in |
| BD: | 5.88 | AA: | 9.38 |
| D: | 2.94 | BE: | 0.38 in |
| I: | 4.34 in | AB: | 4.32 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| LQ: | 5.19 in | AG: | 4.65 |
| AJ: | 5.88 | P: | 1.88 in |
| AK: | 4.5 | H: | 0.53 in |
Technical Specifications
| Model Code: | 26YF | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 0.883 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Ratio: | 60:1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

