Grove Gear 26YF-1-1.438-140TC-60-L9
Part #:26YF-1-1.438-140TC-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 4.32 |
| V: | 1.94 in | G: | 1.94 |
| LL: | 2.12 in | LQ: | 5.19 in |
| D: | 2.94 | AJ: | 5.88 |
| P: | 1.88 in | H: | 0.53 in |
| BE: | 0.38 in | AK: | 4.5 |
| I: | 4.34 in | T: | 1.438 |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| AA: | 9.38 | AF: | 0.19 |
| AG: | 4.65 | AE2: | 0.56 |
Technical Specifications
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Model Code: | 26YF |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.883 | Series Code: | OE |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

