Grove Gear 26YF-1-1.438-140TC-7.5-L2
Part #:26YF-1-1.438-140TC-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| AA: | 9.38 | P: | 1.88 in |
| BE: | 0.38 in | V: | 1.94 in |
| AE2: | 0.56 | I: | 4.34 in |
| AJ: | 5.88 | AG: | 4.65 |
| T: | 1.438 | LL: | 2.12 in |
| AB: | 4.32 | LQ: | 5.19 in |
| D: | 2.94 | G: | 1.94 |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| AF: | 0.19 | BF: | 0.41 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Model Code: | 26YF | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Center Distance (in): | 2.625 | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.27 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | YF-1 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

