Grove Gear 26YF-1-1.438-140TC-7.5-L3
Part #:26YF-1-1.438-140TC-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| T: | 1.438 | P: | 1.88 in |
| D: | 2.94 | AB: | 4.32 |
| AF: | 0.19 | LQ: | 5.19 in |
| AG: | 4.65 | AE2: | 0.56 |
| BE: | 0.38 in | G: | 1.94 |
| V: | 1.94 in | H: | 0.53 in |
| BD: | 5.88 | AK: | 4.5 |
| LL: | 2.12 in | I: | 4.34 in |
| AA: | 9.38 | AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-1 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft Direction: | 1 | Output RPM: | 233 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Center Distance (in): | 2.625 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

