Grove Gear 26YF-1-1.438-140TC-7.5-L9
Part #:26YF-1-1.438-140TC-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BD: | 5.88 |
| AF: | 0.19 | LQ: | 5.19 in |
| LL: | 2.12 in | AB: | 4.32 |
| BE: | 0.38 in | AJ: | 5.88 |
| T: | 1.438 | V: | 1.94 in |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| BF: | 0.41 | AA: | 9.38 |
| AE2: | 0.56 | AK: | 4.5 |
| AG: | 4.65 | I: | 4.34 in |
| P: | 1.88 in | D: | 2.94 |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.27 | Input Bore (C Face): | 0.875 |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Model Code: | 26YF |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

