How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| H: | 0.53 in | AE2: | 0.56 |
| I: | 4.34 in | AB: | 4.32 |
| AG: | 4.65 | AA: | 9.38 |
| G: | 1.94 | P: | 1.88 in |
| BD: | 5.88 | V: | 1.94 in |
| AF: | 0.19 | BF: | 0.41 |
| AJ: | 5.88 | LQ: | 5.19 in |
| BE: | 0.38 in | D: | 2.94 |
| T: | 1.438 | LL: | 2.12 in |
Technical Specifications
| Gear Type: | Worm | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Center Distance (in): | 2.625 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.577 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

