How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | LL: | 2.12 in |
| AA: | 9.38 | LQ: | 5.19 in |
| V: | 1.94 in | AK: | 4.5 |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| P: | 1.88 in | AB: | 4.32 |
| I: | 4.34 in | D: | 2.94 |
| AG: | 4.65 | AJ: | 5.88 |
| BD: | 5.88 | H: | 0.53 in |
| AF: | 0.19 | BF: | 0.41 |
| AE2: | 0.56 | G: | 1.94 |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | 26YF |
| Center Distance (in): | 2.625 | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 0.577 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

