How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AJ: | 7.25 |
| AE2: | 0.56 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AB: | 4.32 | T: | 1.438 |
| LQ1: | 5.62 in | AA: | 9.38 |
| AK: | 8.5 | G: | 1.94 |
| BD: | 9 | I: | 4.34 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AF: | 0.19 | H: | 0.53 in |
| LL: | 2.12 in | D: | 2.94 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Series Code: | OE | Ratio: | 10:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output RPM: | 175 | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.9 | Model Code: | 26YF |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

