Grove Gear 26YF-1-1.438-180TC-10-L1
Part #:26YF-1-1.438-180TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | AF: | 0.19 |
| H: | 0.53 in | AA: | 9.38 |
| BF: | 0.53 | T: | 1.438 |
| D: | 2.94 | I: | 4.34 in |
| P: | 1.88 in | LL: | 2.12 in |
| AK: | 8.5 | BD: | 9 |
| V: | 1.94 in | G: | 1.94 |
| AB: | 4.32 | AG: | 4.65 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 3.9 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Model Code: | 26YF |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

