Grove Gear 26YF-1-1.438-180TC-10-L2
Part #:26YF-1-1.438-180TC-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | D: | 2.94 |
| LL: | 2.12 in | BE1: | 0.5 in |
| AK: | 8.5 | H: | 0.53 in |
| T: | 1.438 | V: | 1.94 in |
| LQ1: | 5.62 in | AF: | 0.19 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AJ: | 7.25 | P: | 1.88 in |
| BD: | 9 | AG: | 4.65 |
| BF: | 0.53 | I: | 4.34 in |
| AA: | 9.38 | AE2: | 0.56 |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.9 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.438 in | Model Code: | 26YF |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 10:1 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

