How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BD: | 9 |
| I: | 4.34 in | G: | 1.94 |
| D: | 2.94 | T: | 1.438 |
| H: | 0.53 in | BF: | 0.53 |
| AJ: | 7.25 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | AK: | 8.5 |
| AG: | 4.65 | AE2: | 0.56 |
| V: | 1.94 in | AA: | 9.38 |
| LL: | 2.12 in | LQ1: | 5.62 in |
| AF: | 0.19 | BE1: | 0.5 in |
Technical Specifications
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.386 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Output RPM: | 17.5 | Output Key: | 3/8 X 3.00 |
| Model Code: | 26YF | Series Code: | OE |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Assembly: | YF-1 | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

