Grove Gear 26YF-1-1.438-180TC-15-L1
Part #:26YF-1-1.438-180TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AJ: | 7.25 |
| G: | 1.94 | AF: | 0.19 |
| AB: | 4.32 | AG: | 4.65 |
| BD: | 9 | T: | 1.438 |
| LL: | 2.12 in | BE1: | 0.5 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AK: | 8.5 | BF: | 0.53 |
| P: | 1.88 in | AE2: | 0.56 |
| H: | 0.53 in | V: | 1.94 in |
| D: | 2.94 | LQ1: | 5.62 in |
Technical Specifications
| Bore Code: | 23 | Output RPM: | 117 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Model Code: | 26YF | Input HP @ 1750 RPM: | 2.92 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

