Grove Gear 26YF-1-1.438-180TC-15-L2
Part #:26YF-1-1.438-180TC-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | LQ1: | 5.62 in |
| BD: | 9 | AA: | 9.38 |
| AK: | 8.5 | G: | 1.94 |
| AJ: | 7.25 | AG: | 4.65 |
| LL: | 2.12 in | BF: | 0.53 |
| BE1: | 0.5 in | D: | 2.94 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AF: | 0.19 | P: | 1.88 in |
| H: | 0.53 in | T: | 1.438 |
| V: | 1.94 in | AE2: | 0.56 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 23 | Service Factor: | 1 |
| Model Code: | 26YF | Ratio: | 15:1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.92 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

