Grove Gear 26YF-1-1.438-180TC-15-L3
Part #:26YF-1-1.438-180TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.56 |
| AG: | 4.65 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | LQ1: | 5.62 in |
| H: | 0.53 in | I: | 4.34 in |
| BD: | 9 | AK: | 8.5 |
| AF: | 0.19 | BF: | 0.53 |
| AA: | 9.38 | AB: | 4.32 |
| T: | 1.438 | G: | 1.94 |
| V: | 1.94 in | LL: | 2.12 in |
| D: | 2.94 | BE1: | 0.5 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| Model Code: | 26YF | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.92 |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

